Features for the TPS61170EVM-280
- 3 V to 18 V Input Voltage Range
- High Output Voltage: Up to 38 V
- 1.2 A Integrated Switch
- 1.2 MHz Fixed Switching Frequency
- Programmable reference voltage using PWM signal or Easyscale
- Built-in Soft Start
Description for the TPS61170EVM-280
The TPS61170EVM-280 facilitates evaluation of the TPS61170 High Voltage 1.2 A Boost Converter. The TPS61170 is monolithic high voltage switching regulator. It can be operated in several of the standard switching configurations, including boost and SEPIC. The 1.2 A, 40 V high efficiency switch is integrated into the IC, along with all of the oscillator, control and protection circuitry.