Features for the TPS61175EVM-588
- 2.9-V to 18-V Input Voltage Range
- 3A, 40V Internal Switch
- High Efficiency Power Conversion: Up to 93%
- Frequency Set by External Resistor: 200-kHz to 2.2-MHz
- Synchronous External Switching Frequency
- User Defined Soft-Start into Full Load
- Skip-Switching Cycle for Output Regulation at Light Load
Description for the TPS61175EVM-588
The TPS61175EVM-588 evaluation module is a fully assembled and tested circuit for evaluating the TPS61175 high voltage boost converter in a split-rail SEPIC configuration.