See datasheet for actual packaging/pinout drawings

Package | PIN:

RGR | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.94
10 - 24 $ 1.74
25 - 99 $ 1.62
100 - 249 $ 1.41
250 - 499 $ 1.30
500 - 749 $ 1.09
750 - 999 $ 0.89
1000 - 9999 $ 0.82
  View datasheet for TPS61177RGRR View product folder for TPS61177RGRR

Adjust your quantity during checkout

TPS61177RGRR-WLED driver for Notebook and Tablet display with Mixed Mode Dimming

The TPS61177 IC provides a highly integrated WLED driver solution for notebook LCD backlight. This device has a built-in high efficiency boost regulator with integrated 1.8A /40V power MOSFET. The six current sink regulators provide high precision current regulation and matching. In total, the device can support up to 72 WLEDs. In addition, the boost output automatically adjusts its voltage to the WLED forward voltage to optimize efficiency.

The TPS61177 supports the analog dimming, analog/PWM dimming and direct PWM dimming method. During analog dimming mode, each CS current linearly varies depending on the duty cycle information on the PWMB pins. During analog and PWM mixed dimming mode, the input PWM duty cycle information is translated to analog signal to control the WLED current linearly over 25% to 100% brightness area. And the device also allows adding PWM dimming when the analog current down to 25%. Below 25%, the analog signal will translate to PWM duty cycle information to control the on/off of WLED current and average the WLED current down to 1%. The frequency of adding PWM dimming is same to input PWM frequency on the PWMB pin. While the TPS61177 also supports direct PWM dimming method, in direct PWM dimming mode the WLED current is turned on/off synchronized with the input PWM signal.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00