TPS61193EVM TPS61193 3-Channel LED Driver Evaluation Module angled board image

TPS61193EVM

TPS61193 3-Channel LED Driver Evaluation Module

Pricing

Qty Price
+

Features for the TPS61193EVM

  • Input voltage 4.5 to 40V
  • Output voltage up to 45V
  • Three LED channels
  • Output curent 100 mA/channel
  • Switching frequency 300 kHz to 2.2 MHz

Description for the TPS61193EVM

The TPS61193EVM evaluation module (EVM) helps designers evaluate the operation and performance of this device.  The  TPS61193EVM uses the TPS61193 to drive up to 3 LED strings (up to 12 LEDs each, 36 LEDs together) for LCD backlighting with high efficiency.  Information about output voltage and current ratings of TPS61193EVM can also be found in the TPS61193 datasheet.  Power supply connection for the battery and test points for each signal can be found on the evaluation board.  LED brightness can be controlled by external PWM signal.  Separate LED board can be used as a load or it is possible to connect LCD panel to the output connector.

Pricing

Qty Price
+