See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $79.00
 

Adjust your quantity during checkout

TPS61193Q1EVM-3-Channel LED Driver Evaluation Module for Automotive Lighting

The TPS61193Q1EVM evaluation module (EVM) helps designers evaluate the operation and performance of this device.  The  TPS61193Q1EVM uses the TPS61193-Q1 to drive up to 3 LED strings (up to 12 LEDs each, 36 LEDs together) for LCD backlighting with high efficiency.  Information about output voltage and current ratings of TPS61193Q1EVM can also be found in the TPS61193-Q1 datasheet.  Power supply connection for the battery and test points for each signal can be found on the evaluation board.  LED brightness can be controlled by external PWM signal.  Separate LED board can be used as a load or it is possible to connect LCD panel to the output connector.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00