See datasheet for actual packaging/pinout drawings


6-String 400-mA WLED Driver with Independent PWM Dimming for Each String Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS61196EVM-600

The Texas Instruments TPS61196EVM-600 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS61196 , which are multi-channel WLED drivers providing highly integrated solutions for LCD TV backlight. The EVM is designed to operate from an input voltage source ranging from 10V-30 V, and provides a 787mA output current for 6-channel LEDs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00