TPS61220EVM-319 TPS61220EVM-319 Evaluation Module angled board image

TPS61220EVM-319

TPS61220EVM-319 Evaluation Module

Pricing

Qty Price
+

Features for the TPS61220EVM-319

  • Up to 95% Efficiency
  • More than 80% Efficiency at Wide Area of Typical Operating Points
  • Ultra-Low Device Quiescent Current
  • Startup Under Load at 0.7V Input Voltage
  • Operating Input Voltage Range:0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Overvoltage Protection
  • Overtemperature Protection via Thermal Shutdown Functionality

Description for the TPS61220EVM-319

The TPS61220EVM-319 facilitates evaluation of the TPS61220 low input voltage boost converter.

Pricing

Qty Price
+