TPS61230AEVM-767 Evaluation Board for TPS61230A 6A High Efficiency Boost Converter in 2-mm × 2-mm QFN Package angled board image

TPS61230AEVM-767

Evaluation Board for TPS61230A 6A High Efficiency Boost Converter in 2-mm × 2-mm QFN Package

Pricing

Qty Price
+

Features for the TPS61230AEVM-767

  • Two 22-mΩ / 20-mΩ MOSFETs for 6-A switching current
  • 1.15-MHz quasi-constant switching frequency
  • Power save mode at light load
  • Pass through mode to support Vin > Vout operation
  • The evaluation board of the circuit is orderable

Description for the TPS61230AEVM-767

The TPS61230AEVM is to evaluate the electric and thermal performce of the high current, high efficiency boost converter TPS61230A. The external component of the TPS61230A are selected to convey most of the nomal application conditions, and they can be modified based the the TPS61230A datasheet to meet special requirement.

Pricing

Qty Price
+