See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS61230AEVM-767-Evaluation Board for TPS61230A 6A High Efficiency Boost Converter in 2-mm × 2-mm QFN Package

The TPS61230AEVM is to evaluate the electric and thermal performce of the high current, high efficiency boost converter TPS61230A. The external component of the TPS61230A are selected to convey most of the nomal application conditions, and they can be modified based the the TPS61230A datasheet to meet special requirement.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00