See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS61236EVM-676-TPS61236 Large Current Boost Converter Evaluation Module

This EVM is used to evaluate the synchronous boost converter TPS61236, which features 3A output current at 5V VOUT, < 3µA ultra-low current and programmable output current limit. The EVM can also be used to evaluate the fixed 5.1V version TPS61235. In this case the feedback resistors are removed and the FB pin of the device is connected directly to VOUT pin.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00