Features for the TPS61252EVM-667
- Resistor Programmable Input Current Limit
- Up to 92% Efficiency
- VIN Range from 2.3 V to 6.0 V
- Power Good Indicates the Appropriate Output Voltage Level
- Adjustable Output Voltage up to 6.5 V
- 100% Duty-Cycle Mode When VIN > VOUT
- Load Disconnect and Reverse Current Protection
- Double-sided, two-active-layer PCB with all components on top side
- Active converter area of approximately 60 mm2
Description for the TPS61252EVM-667
Evaluation Module Board for 3.25 MHz, up to 6.5 V, Step-up (Boost) DC-DC Converter
TPS61252EVM-667 contains the Texas Instruments 3.25 MHz, up to 6.5 V, Step-up (Boost) DC-DC converter TPS61252 with an adjustable input current limit. The TPS61252 device provides a power supply solution for products powered by either a three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal to power portable applications like mobile phones or computer peripherals. The device has a resistor programmable (RILIM) input current limit and is suitable for a wide variety of applications