See datasheet for actual packaging/pinout drawings


Package | PIN:

YFF | 9


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


3.8-MHz, 5-V / 4-A Boost in 1.2-mm x 1.3-mm WCSP

TI Store Price:

1 - 9 $ 1.32
10 - 24 $ 1.13
25 - 99 $ 1.09
100 - 249 $ 0.83
250 - 499 $ 0.82
500 - 749 $ 0.69
750 - 999 $ 0.56
1000 - 9999 $ 0.45

Adjust your quantity during checkout

Texas Instruments TPS61253AYFFR

The TPS6125xA device provides a power supply solution for battery-powered portable applications. With the input voltage ranging from 2.3 V to 5.5 V, the device supports the applications powered by the Li-Ion batteries with the extended voltage range. Different fixed output voltage versions are available of 4.5 V, 4.7 V, 5 V and 5.2 V. The TPS6125xA supports up to 1500-mA load current from a battery discharged as low as 3 V.

The TPS6125xA operates at typical 3.8-MHz switching frequency. The TPS6125xA could be flexibly configured at the Auto PFM mode, forced PWM mode or ultrasonic mode. The Auto PFM mode could benefit with the high efficiency at the light load. The forced PWM operation can make the switching frequency be constant crossing the whole load range. The ultrasonic mode keeps the switching frequency always larger than 25 kHz at any load condition to avoid the acoustic noise.

TPS6125xA has a built-in 600-µs soft start to avoid the inrush current at startup. When the output is shorted, the device enters into the hiccup mode and recovers automatically after the short releases. During the shutdown, the load is completely disconnected from the input end with maximum 1.3-uA current being consumed.

The TPS6125xA comes in a 9-ball 1.2-mm x 1.3-mm WCSP package and offers a very small solution size with the minimum amount of external components.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00