The TPS6125x device provides a power supply solution for battery-powered portable
applications. Intended for low-power applications, the TPS6125x supports up to 800-mA load current
from a battery discharged as low as 2.65V and allows the use of low cost chip inductor and
capacitors.
With a wide input voltage range of 2.3 V to 5.5 V, the device supports applications
powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions
are available from 3.15 V to 5.0 V.
The TPS6125x operates at a regulated 3.5-MHz switching frequency and enters power-save
mode operation at light load currents to maintain high efficiency over the entire load current
range. The PFM mode extends the battery life by reducing the quiescent current to 37 µA (typ)
during light load operation.
In addition, the TPS6125x device can also maintain its output biased at the input voltage
level. In this mode, the synchronous rectifier is current limited allowing external load (e.g.
audio amplifier) to be powered with a restricted supply. In this mode, the quiescent current is
reduced to 21 µA. During shutdown, the load is completely disconnected from the battery. Input
current in shutdown mode is less than 1 µA (typ), which maximizes battery life.
The TPS6125x offers a very small solution size due to minimum amount of external
components. It allows the use of small inductors and input capacitors to achieve a small solution
size.
View datasheet View product folder