See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YFF | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS61280DYFFR


2.3MHz, 5A, synchronous boost converter with pass-through mode

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.61
10 - 24 $ 1.38
25 - 99 $ 1.34
100 - 249 $ 1.02
250 - 499 $ 1.01
500 - 749 $ 0.85
750 - 999 $ 0.68
1000 - 9999 $ 0.55

Adjust your quantity during checkout

Texas Instruments TPS61280DYFFR

The TPS6128xD device provides a power supply solution for products powered by either by a Li-Ion, Nickel-Rich, Silicon Anode, Li-Ion or LiFePO4 battery. The voltage range is optimized for single-cell portable applications like in smart-phones or tablet PCs.

Used as a high-power pre-regulator, the TPS6128xD extends the battery run-time and overcomes input current- and voltage limitations of the powered system.

While in shutdown, the TPS6128xD operates in a true pass-through mode with only 3-µA quiescent consumption for longest battery shelf life.

During operation, when the battery is at a good state-of-charge, a low-ohmic, high-efficient integrated pass-through path connects the battery to the powered system.

If the battery gets to a lower state of charge and its voltage becomes lower than the desired minimum system voltage, the device seamlessly transits into boost mode to uses the full battery capacity.

TPS6128xD device supports more than 4 A pulsed load current even from a deeply discharged battery. In this mode of operation, the TPS6128xD enables the use of the full battery capacity: A high battery-cut-off voltage originated by powered components with a high minimum input voltage is overcome; new battery chemistries can be fully discharged; high current pulses forcing the system into shutdown are buffered by the device seamlessly transitioning between boost and by-pass mode back and forth.

This has significant impact on the battery on-time and translates into either a longer use-time and better user-experience at an equal battery capacity or into reduced battery costs at similar use-times.

The TPS6128xD offers a small solution size (< 20 mm2) due to minimum amount of external components, enabling the use of small inductors and input capacitors, available as a 16-pin chip-scale package (CSP).

The TPS6128xD operates in synchronous, 2.3 MHz boost mode and enters power-save mode operation (PFM) at light load currents to maintain high efficiency over the entire load current range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00