See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YFF | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS61281YFFT


Battery front-end DC/DC converter, Synchronous Boost-bypass. 1S Li-Ion,Ni-Rich,Si-Anode

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.42
10 - 24 $ 1.27
25 - 99 $ 1.19
100 - 249 $ 1.04
250 - 499 $ 0.97
500 - 749 $ 0.83
750 - 999 $ 0.70
1000 - 9999 $ 0.67

Adjust your quantity during checkout

Texas Instruments TPS61281YFFT

The TPS6128x device provides a power supply solution for products powered by either by a Li-Ion, Nickel-Rich, Silicon Anode, Li-Ion or LiFePO4 battery. The voltage range is optimized for single-cell portable applications like in smart-phones or tablet PCs.

Used as a high-power pre-regulator, the TPS6128x extends the battery run-time and overcomes input current- and voltage limitations of the powered system.

While in shutdown, the TPS6128x operates in a true pass-through mode with only 2µA quiescent consumption for longest battery shelf life.

During operation, when the battery is at a good state-of-charge, a low-ohmic, high-efficient integrated pass-through path connects the battery to the powered system.

If the battery gets to a lower state of charge and its voltage becomes lower than the desired minimum system voltage, the device seamlessly transits into boost mode to utilize the full battery capacity.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00