See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS61291EVM-569-Low IQ Boost Converter with Bypass Mode Evaluation Module

The TPS61291EVM-569 facilitates the evaluation of the TPS61291 Low IQ Boost Converter with Bypass Mode device.  The device outputs a user-selectable output voltage of 2.5V, 3V, or 3.3V.  Available output current depends on the input voltage and output voltage but is generally around 200 mA for most applications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00