Features for the TPS61500EVM-369
- 2.9-V to 18-V Input Voltage Range
- 3-A, 40-V Internal Power Switch
- Four 3-W LEDs from 5-V input
- Eight 3-W LEDs from 12-V input
- High Efficiency Power Conversion: Up to 93%
- Frequency Set by External Resistor: 200-kHz to 2.2-MHz
- Programmed Soft Start
- Analog and Pure PWM Brightness Dimming
Description for the TPS61500EVM-369
The TPS61500EVM-369 facilitates evaluation of the TPS61500 High Brightness LED Driver IC.