See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGS | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS62006DGS


2.5-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.41
10 - 24 $ 3.07
25 - 99 $ 2.80
100 - 249 $ 2.53
250 - 499 $ 2.28
500 - 749 $ 1.93
750 - 999 $ 1.62
1000 - 9999 $ 1.37

Adjust your quantity during checkout

Texas Instruments TPS62006DGS

The TPS6200x devices are a family of low-noise synchronous step-down DC/DC converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.

The TPS62000 operates over a free-air temperature range of –40°C to 85°C.The device is available in the 10-pin (DGS) microsmall outline package (VSSOP).

View datasheet
View product folder
Order SummaryEdit >
MSP-EXP430FR4133 (1)$13.99
Subtotal: $13.99
Shipping & Handling: -
Total (USD): $13.99