See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGS | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS62007DGSR


3.3-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.10
10 - 24 $ 1.89
25 - 99 $ 1.76
100 - 249 $ 1.54
250 - 499 $ 1.45
500 - 749 $ 1.23
750 - 999 $ 1.04
1000 - 9999 $ 0.99

Adjust your quantity during checkout

Texas Instruments TPS62007DGSR

The TPS6200x devices are a family of low-noise synchronous step-down DC/DC converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.

The TPS62000 operates over a free-air temperature range of –40°C to 85°C.The device is available in the 10-pin (DGS) microsmall outline package (VSSOP).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00