See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS62007EVM-168-TPS62007 Evaluation Module

The TPS62007EVM-168 is an evaluation tool for the TPS62007 95% efficient, 600-mA inductive step-down converter in MSOP-10 which can supply a fixed output voltage of 3.3V from a 3.3-V to 5.5-V input. The TPS62007EVM-168 uses a TPS62007 fixed output voltage step-down converter to provide a 3.3-V output voltage. The EVM includes an enable jumper that allows the user to disable the device.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00