See datasheet for actual packaging/pinout drawings


TPS62040 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS62040EVM-229

The TPS62040EVM-229 is an evaluation tool for the TPS62040 95% efficient, 1.2-A inductive step-down converter in MSOP-10 which can supply voltages down to 0.7V from a 2.5-V to 6-V input. The TPS62040EVM-229 uses a TPS62040 adjustable output step-down converter and the appropriate feedback components to provide a 1.8-V output voltage. By replacing the feedback components other voltages can be generated. The EVM includes an enable jumper that allows the user to disable the device.

Order SummaryEdit >
CD4042BE (5)$2.60
THS4042CD (5)$49.60
THS4042CDGNR (5)$47.75
THS4042EVM (1)$49.00
Subtotal: $148.95
Shipping & Handling: -
Total (USD): $148.95