See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS62046EVM-229-TPS62046 Evaluation Module

The TPS62046EVM-229 is an evaluation tool for the TPS62046 95% efficient, 1.2-A inductive step-down converter in MSOP-10 which can supply a fixed output voltage of 3.3V from a 3.3-V to 6-V input. The TPS62046EVM-229 uses a TPS62046 fixed output voltage step-down converter to provide a 3.3-V output voltage. The EVM includes an enable jumper that allows the user to disable the device.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00