Description for the TPS62050EVM-234
The TPS62050EVM-234 is an evaluation tool for the TPS62050 95% efficient, 800-mA inductive step-down converter in MSOP-10, which can supply voltages down to 0.7V from a 2.7-V to 10-V input. The TPS62050EVM-234 uses a TPS62050 adjustable output step-down converter and the appropriate feedback components to provide a 3.3-V output voltage. By replacing the feedback components other voltages can be generated. The EVM includes an enable jumper that allows the user to disable the device.