TPS62052EVM-234 TPS62052 Evaluation Module angled board image

TPS62052EVM-234

TPS62052 Evaluation Module

Pricing

Qty Price
+

Description for the TPS62052EVM-234

The TPS62052EVM-234 is an evaluation tool for the TPS62052 95% efficient, 800-mA inductive step-down converter in MSOP-10, which supplies a fixed voltage of 1.5V from a 2.7-V to 10-V input. The TPS62052EVM-234 uses a TPS62052 fixed output voltage step-down converter to provide a 1.5-V output voltage. The EVM includes an enable jumper that allows the user to disable the device.

Pricing

Qty Price
+