Features for the TPS62060EVM-663
- Input voltage range: 2.7 V to 6 V
- Adjustable output voltage: 0.8 V to VIN
- Up to 1.6-A output current
- Power Save mode/ 3-MHz fixed-PWM mode
- Clock dithering
Description for the TPS62060EVM-663
The TPS62060EVM-663 is a fully assembled and tested platform for evaluating the performance of the TPS62060 1.6-A step-down converter. This document includes schematic diagrams, printed-circuit board (PCB) layout, bill of materials, and test data. Throughout this document, the abbreviations EVM, TPS62060EVM, and the term evaluation module are synonymous with the TPS62060EVM-663 unless otherwise noted.