See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSG | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS62065QDSGRQ1


3MHz, 2A Automotive Step-Down Converter in 2x2 SON Package

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.12
10 - 24 $ 1.90
25 - 99 $ 1.77
100 - 249 $ 1.54
250 - 499 $ 1.42
500 - 749 $ 1.19
750 - 999 $ 0.98
1000 - 9999 $ 0.90

Adjust your quantity during checkout

Texas Instruments TPS62065QDSGRQ1

The TPS62065-Q1 and TPS62067-Q1 device is a highly-efficient synchronous step-down DC-DC converter. The device provides up to 2-A output current.

With an input voltage range of 2.9 V to 6 V the device is a perfect fit for power conversion from a 5-V or 3.3-V system supply rail. The TPS62065-Q1 and TPS62067-Q1 device operates at 3-MHz fixed frequency and enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range. The power save mode is optimized for low output-voltage ripple. For low noise applications, the TPS62065-Q1 device can be forced into fixed frequency PWM mode by pulling the MODE pin high. The TPS62067-Q1 provides an open drain power good output. In the shutdown mode, the current consumption is reduced to 5 µA and an internal circuit discharges the output capacitor. The TPS62065-Q1 and TPS62067-Q1 device is optimized for operation with a tiny 1-µH inductor and a small 10-µF output capacitor to achieve smallest solution size and high regulation performance.

The TPS62065-Q1 and TPS62067-Q1 device is available in a small 2 × 2 × 0,75-mm 8-pin WSON package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00