TPS62097EVM-651 EVM - 2A Step-Down Converter with iDCS-Control, Forced PWM Mode and Selectable Switching Frequency top board image

TPS62097EVM-651

EVM - 2A Step-Down Converter with iDCS-Control, Forced PWM Mode and Selectable Switching Frequency

Pricing

Qty Price
+

Features for the TPS62097EVM-651

 

  • iDCS-Control
  • Forced PWM mode and selectable switching frequency
  • 2A Output Current
  • Up to 6V Input Voltage Range
  • 1.2V Output Voltage

 

Description for the TPS62097EVM-651

The TPS62097EVM-651 facilitates the evaluation of the TPS62097 2-A, buck converter with iDCS-Control, forced PWM mode, and selectable switching frequency.  The EVM outputs a 1.2-V output voltage from input voltages between 2.5V and 6V.  The TPS62097 features the excellent transient response of DCS-Control with the ability to force the device into PWM mode for constant frequency operation  Combined with a selectable switching frequency, the TPS62097 is a highly integrated, efficient, and small solution for programmable logic controllers (PLCs) and other industrial equipment.

Pricing

Qty Price
+