See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS62097QEVM-891-TPS62097-Q1 Automotive, 2A Step-Down Converter Evaluation Module

The TPS62097QEVM-891 facilitates the evaluation of the TPS62097-Q1 2-A, automotive buck converter with iDCS-Control, forced PWM mode, and selectable switching frequency. The EVM outputs a 1.8V output voltage from input voltages between 2.5V and 6V. The TPS62097-Q1 features the excellent transient response of DCS-Control, with the ability to force the device into PWM mode for constant frequency operation above the AM band. With its wettable flanks, the TPS62097-Q1 is a robust, highly integrated, efficient, and small solution for point-of-load (POL) converters in automotive equipment, such as gateway, head unit, instrumentation cluster, and telematics.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00