TPS62110EVM-101 TPS62110 Evaluation Module angled board image

TPS62110EVM-101

TPS62110 Evaluation Module

Pricing

Qty Price
+

Features for the TPS62110EVM-101

  • Input Voltage: 3.1V to 17V
  • Output Voltage: 1.2V to 16V (adj.)
  • Output Voltage: 3.3V (fixed)
  • Output Voltage: 5V (fixed)
  • 100% Maximum Duty Cycle for Lowest Dropout
  • 20-uA Quiescent Current (Typical)
  • Overtemperature and Overcurrent Protected
  • Available in 16-Pin QFN Package

Description for the TPS62110EVM-101

The TPS62110EVM-101 is an evaluation tool for the TPS6211x family of high efficiency inductive step-down converters in a 4x4 QFN package. They feature an adjustable or 3.3V and 5V fixed Output option, a maximum of 17V Input Voltage and up to 1.5A Output current. TPS6211x family can supply voltages from 16V down to 1.2V at an efficiency as high as 95%.

Pricing

Qty Price
+