See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSA | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS62113RSAT


1.5-A, 17-Vin Step-Down Converter with LBI function in QFN-16

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.56
10 - 24 $ 2.31
25 - 99 $ 2.15
100 - 249 $ 1.88
250 - 499 $ 1.77
500 - 749 $ 1.50
750 - 999 $ 1.27
1000 - 9999 $ 1.21

Adjust your quantity during checkout

Texas Instruments TPS62113RSAT

The TPS6211x devices are a family of low-noise synchronous step-down DC-DC converters that are ideally suited for systems powered from a 2- to 4-cell Li-ion battery or from a 12-V or 15-V rail.

The TPS6211x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve highest efficiency over a wide load-current range, the converter enters a power-saving, pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 1 MHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 0.8 MHz to 1.4 MHz. For low-noise operation, the converter can be operated in PWM-only mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6211x family of devices are available in the 16-pin (RSA) VQFN package, and operate over a free-air temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00