See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS62134AEVM-595-Step-down Converter Low Power Mode Input Output Voltage Selection Intel Skylake Evaluation Module

The TPS62134AEVM-595 (PWR595-001) facilitates the evaluation of the TPS62134A Step-down Converter with Low Power Mode Input and Output Voltage Selection device.  The device outputs a user-selectable output voltage between 0.85V and 0.975V with a 0-V low power mode from input voltages between 3V and 17V.  This device is compatible with the Intel Skylake platform’s special power requirements for the VccIO rail.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00