See datasheet for actual packaging/pinout drawings


Step-down Converter with Low Power Mode Input Output Voltage Select Intel Skylake Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS62134BEVM-595

The TPS62134BEVM-595 (PWR595-002) facilitates the evaluation of the TPS62134B Step-down Converter with Low Power Mode Input and Output Voltage Selection device.  The device outputs a user-selectable output voltage between 0.8V and 0.95V with a 0.7-V low power mode from input voltages between 3V and 17V.  This device is compatible with the Intel Skylake platform’s special power requirements for the VccPRIM_CORE rail.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00