See datasheet for actual packaging/pinout drawings


Step-down Converter with Low Power Mode Input Output Voltage Select Intel Skylake Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS62134CEVM-595

The TPS62134CEVM-595 (PWR595-003) facilitates the evaluation of the TPS62134C Step-down Converter with Low Power Mode Input and Output Voltage Selection device.  The device outputs a user-selectable output voltage between 0.8V and 1.05V with a 0-V low power mode from input voltages between 3V and 17V.  This device is compatible with the Intel Skylake platform’s special power requirements for the VccEDRAM / VccEOPIO rail.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00