See datasheet for actual packaging/pinout drawings

TPS62135EVM-698


Evaluation Module for TPS62135, a 17-V Input, 4-A Output, Step-Down Converter

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS62135EVM-698

The TPS62135EVM-698 is designed to help the user easily evaluate and test the operation and functionality of the TPS62135. The EVM converts a 3V to 17V input voltage to a regulated output voltage of 3.3V at up to 4A output current. The TPS62135 comes in a small 2.0 x 3.0 mm² QFN package.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00