Features for the TPS62135EVM-698
- Input Voltage Range: 3V to 17V
- Output Current of 4A
- Output Voltage Accuracy of ±1% (PWM Mode)
- Automatic Efficiency Enhancement AEE™
- Adjustable Soft Start
Description for the TPS62135EVM-698
The TPS62135EVM-698 is designed to help the user easily evaluate and test the operation and functionality of the TPS62135. The EVM converts a 3V to 17V input voltage to a regulated output voltage of 3.3V at up to 4A output current. The TPS62135 comes in a small 2.0 x 3.0 mm² QFN package.