See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS62136EVM-698-17-V Input, 4-A Output, Step-Down Converter Evaluation Module

The TPS62136EVM-698 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS62136. The EVM converts a 3-V to 17-V input voltage to a regulated output voltage of 3.3 V at up to 4 A output current. The TPS62136 operates with a nominal switching frequency of 1 MHz and comes in a small 2.0 x 3.0 mm² QFN package.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00