See datasheet for actual packaging/pinout drawings


Package | PIN:

RGT | 16


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package

TI Store Price:

1 - 9 $ 2.24
10 - 24 $ 2.01
25 - 99 $ 1.89
100 - 249 $ 1.65
250 - 499 $ 1.54
500 - 749 $ 1.33
750 - 999 $ 1.13
1000 - 9999 $ 0.96

Adjust your quantity during checkout

Texas Instruments TPS62140ARGTT

The TPS6214x family is an easy-to-use synchronous step-down DC-DC converter optimized for applications with high power density. A high switching frequency of typically 2.5 MHz allows the use of small inductors and provides fast transient response by use of the DCS-Control™ topology.

With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other batteries, as well as from 12-V intermediate power rails. It supports up to 2 A of continuous output current at output voltages between 0.9 V and 6 V (with 100% duty-cycle mode). The output voltage start-up ramp is controlled by the soft-start pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the Enable (EN) and open-drain Power Good (PG) pins.

In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if the load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and current consumption is less than 2 µA.

The device, available in adjustable and fixed output voltage versions, is packaged in a 16-pin VQFN package measuring 3 mm × 3 mm (RGT).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00