Features for the TPS62148EVM-034
- Input Voltage Range: 3V to 17V
- Output Current of 2A
- Output Voltage Accuracy of ±1% (PWM Mode)
- Automatic Efficiency Enhancement AEE™
- Adjustable Soft Start
Description for the TPS62148EVM-034
The TPS62148EVM-034 is designed to help the user easily evaluate and test the operation and functionality of the TPS62148 DC/DC converter. The EVM converts a 3-V to 17-V input voltage to a regulated output voltage of 3.3V at up to 2A output current. The TPS62148 operates with a nominal switching frequency of 1MHz and comes in a small 2.0 x 3.0 mm² QFN package.