See datasheet for actual packaging/pinout drawings


Package | PIN:

RGT | 16


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


3–17V 1A Step-Down Converter in 3x3 QFN package

TI Store Price:

1 - 9 $ 1.99
10 - 24 $ 1.78
25 - 99 $ 1.68
100 - 249 $ 1.46
250 - 499 $ 1.36
500 - 749 $ 1.18
750 - 999 $ 1.00
1000 - 9999 $ 0.85

Adjust your quantity during checkout

Texas Instruments TPS62153RGTT

The TPS6215x family is an easy-to-use synchronous step down dc-dc converter optimized for applications with high power density. A high switching frequency of typically 2.5 MHz allows the use of small inductors and provides fast transient response as well as high output-voltage accuracy by the use of DCS-Control topology.

With their wide operating input-voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either Li-Ion or other batteries as well as from 12-V intermediate power rails. The devices support up to 1-A continuous output current at output voltages between 0.9 V and 6 V (in 100% duty-cycle mode). The soft-start pin controls the output-voltage start-up ramp, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable (EN) and open-drain power-good (PG) pins.

In power-save mode, the devices draw quiescent current of about 17 µA from VIN. Power-save-mode, entered automatically and seamlessly if the load is small, maintains high efficiency over the entire load range. In shutdown mode, the device turns off and current consumption is less than 2 µA.

The device, available in adjustable- and fixed-output-voltage versions, comes in a 16-pin VQFN package measuring 3 × 3 mm (RGT).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00