TPS62175EVM-098 TPS62175EVM-098 Evaluation Module angled board image

TPS62175EVM-098

TPS62175EVM-098 Step Down Converter With Snooze/Sleep/Standby Mode Evaluation Module Board

Pricing

Qty Price
+

Features for the TPS62175EVM-098

  • 4.7V to 28V input voltage
  • 500 mA output current
  • SLEEP mode

Description for the TPS62175EVM-098

Step Down Converter With Snooze/Sleep/Standby Mode Evaluation Module Board

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS62175. The EVM converts a 4.7-V to 28-V input voltage to a regulated 3.3-V output voltage that delivers 500 mA.

Pricing

Qty Price
+