TPS62220EVM-014 TPS62220 Evaluation Module angled board image

TPS62220EVM-014

TPS62220 Evaluation Module

Pricing

Qty Price
+

Description for the TPS62220EVM-014

The TPS62220EVM-014 is an evaluation tool for the TPS62220 400-mA inductive step-down converter in ThinSOT-23 which can supply voltages down to 0.7V from a 2.5-V to 6-V input. The TPS62220EVM-014 uses a TPS62220 adjustable output step-down converter and the appropriate feedback components to provide a 1.8-V output voltage. By replacing the feedback components other voltages can be generated. The EVM includes an enable jumper that allows the user to disable the device.

Pricing

Qty Price
+