TPS622312EVM-574 Evaluation Module for TPS622312, TPS622313, TPS622314 Ultra Small Step Down Converter (1.3, 1.5, 2)V angled board image

TPS622312EVM-574

Evaluation Module for TPS622312, TPS622313, TPS622314 Ultra Small Step Down Converter (1.3, 1.5, 2)V

Pricing

Qty Price
+

Features for the TPS622312EVM-574

  • 2 MHz / 3 MHz Switch Frequency
  • Up to 94% Efficiency
  • Output Peak Current up to 500mA
  • Excellent AC and Transient Load Regulation
  • High PSRR (up to 90dB)
  • VIN range from 2.05V to 6V
  • Optimized Power Save Mode For Low Output Ripple Voltage
  • Forced PWM Mode Operation
  • 100% Duty Cycle for Lowest Dropout

Description for the TPS622312EVM-574

The Texas Instruments TPS622312EVM-574 evaluation module helps designers evaluate the operation and performance of the TPS6223x family of devices. These devices are high-efficiency, ultra-small size, buck converters that switch at up to 3 MHz. This user's guide includes setup instructions, a schematic diagram, a bill of materials, and printed-circuit board layout drawings for the evaluation module

Pricing

Qty Price
+