TPS62240EVM-229 TPS62240 6V Input, 1.8V Output, 0.3A Evaluation Module angled board image

TPS62240EVM-229

TPS62240 6V Input, 1.8V Output, 0.3A Evaluation Module

Pricing

Qty Price
+

Features for the TPS62240EVM-229

  • High Efficiency Step Down Converter
  • Output Current up to 300 mA
  • VIN Range From 2.0 V to 6 V for Li-Ion Batteries with Extended Voltage Range
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1%
  • Adjustable Output Voltage from 0.6 V to VIN
  • Typical 15 mA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout

Description for the TPS62240EVM-229

The TPS62240EVM-229 facilitates evaluation of the TPS62240 2.25 MHz, 300 mA Step-Down DC-DC Converter.

Pricing

Qty Price
+