See datasheet for actual packaging/pinout drawings


Package | PIN:

DDC | 5


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package

TI Store Price:

1 - 9 $ 1.42
10 - 24 $ 1.22
25 - 99 $ 1.20
100 - 249 $ 0.98
250 - 499 $ 0.96
500 - 749 $ 0.81
750 - 999 $ 0.67
1000 - 9999 $ 0.55

Adjust your quantity during checkout

Texas Instruments TPS62260DDCT

The TPS6226x device is a highly efficient synchronous step-down DC/DC converter. The TPS6226x provides up to 600-mA output current from a single Li-Ion cell, and is ideal for battery-powered applications such as mobile phones and other portable equipment.

With an wide input voltage range of 2 V to 6 V, the device also supports two- and three-cell alkaline batteries, 3.3-V and 5-V input voltage rails.

The TPS6226x operates at 2.25-MHz fixed-switching frequency, and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range.

The power save mode is optimized for low-output voltage ripple. For low noise applications, the device can be forced into fixed frequency pulse-width modulation (PWM) mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6226x allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6226x operates over a free air temperature range of –40°C to 85°C. It is available in a 5-pin SOT and a 6-pin 2-mm × 2-mm WSON package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00