Features for the TPS62260EVM-229
- High Efficiency Step Down Converter
- Output Current up to 600 mA
- Wide VIN Range from 2.0 V to 6 V for Li-Ion Batteries with Extended Voltage Range
- 2.25 MHz Fixed Frequency Operation
- Power Save Mode at Light Load Currents
- Output Voltage Accuracy in PWM mode ±1%
- Typ. 15 mA Quiescent Current
- 100% Duty Cycle for Lowest Dropout
- Softstart
- Voltage Positioning at Light Loads
Description for the TPS62260EVM-229
The TPS62260EVM-229 facilitates evaluation of the TPS62260 2.25 MHz, 600 mA step-down converter in 2x2SON/TSOT-23 package.