TPS62290EVM-279 TPS62290 6V Input, 1.8V Output, 1A Evaluation Module angled board image

TPS62290EVM-279

TPS62290 6V Input, 1.8V Output, 1A Evaluation Module

Pricing

Qty Price
+

Features for the TPS62290EVM-279

  • High Efficiency Step Down Converter
  • Output Current up to 1000 mA
  • VIN Range From 2.3 V to 6 V
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM mode ±1%
  • Typ. 15 mA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning at Light Loads

Description for the TPS62290EVM-279

The TPS62290EVM-279 facilitates evaluation of the TPS62290 1 A Step Down Converter in 2 x 2 SON Package.

Pricing

Qty Price
+