See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZD | 8

Temp:

I (-40 to 85)

ECO Plan:

TPS62320YZDT


Adjustable, 500-mA, 3-MHz Step-Down Converter in QFN or Chip-Scale

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.01
10 - 24 $ 1.81
25 - 99 $ 1.65
100 - 249 $ 1.49
250 - 499 $ 1.34
500 - 749 $ 1.14
750 - 999 $ 0.96
1000 - 9999 $ 0.81

Adjust your quantity during checkout

Texas Instruments TPS62320YZDT

The TPS623xx device is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS623xx supports up to 500-mA load current and allows the use of tiny, low cost chip inductor and capacitors.

The device is ideal for mobile phones and similar portable applications powered by a single-cell Li-Ion battery or by 3-cell NiMH/NiCd batteries. With an output voltage range from 5.4 V down to 0.6 V, the device supports the low-voltage TMS320 DSP family, processors in smart-phones, PDAs as well as notebooks, and handheld computers.

The TPS62300 operates at 3-MHz fixed switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE/SYNC pin high. The device can also be synchronized to an external clock signal in the range of 3 MHz. In the shutdown mode, the current consumption is reduced to less than 1 µA.

The TPS623xx is available in a 10-pin leadless package (3 × 3 mm QFN) and an 8-pin chip-scale package (CSP).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00