See datasheet for actual packaging/pinout drawings


TPS62350EVM Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS62350EVM-201

The TPS62350EVM-201 is an evaluation tool for the TPS62350 3 MHz Synchronous Step-Down Converter optimized for battery powered applications with input voltages between 2.7 V to 6 V. The TPS62350 can supply voltages from 0.75 V to 1.5375 V at 800 mA and offers a 3.4 Mbps I2C serial interface for programming the mode of operation, disabling, enabling and changing the output voltage. This communication interface is used for dynamic voltage scaling with voltage steps down to 12.5 mV.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00