TPS62351EVM-122 TPS62351EVM-122 Evaluation Module angled board image

TPS62351EVM-122

TPS62351EVM-122 Evaluation Module

Pricing

Qty Price
+

Features for the TPS62351EVM-122

  • 88% Efficiency at 3 MHz Operation
  • 800 mA Output Current at VI = 2.7 V3 MHz Fixed Frequency OperationBest in Class Load and Line TransientComplete 1 mm Component Profile Solution±2% PWM DC Voltage Accuracy35 ns Minimum On-TimeEfficiency Optimized Power-Save Mode (Light PFM)Transient Optimized Power-Save Mode (Fast PFM)28 μA Typical Quiescent CurrentI²C Compatible Interface up to 3.4 MbpsPin-Selectable Output VoltageSynchronizable On the Fly to External Clock SignalAvailable in a 10 Pin QFN (3 x 3 mm) and 12 Pin NanoFree™ (CSP) Packaging

Description for the TPS62351EVM-122

Anevaluation tool for the Texas Instruments TPS62351 800 mA, 3 MHz, synchronous, step down converter with I²C™ interface.

Pricing

Qty Price
+