See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPS62361BEVM-655-Evaluation Module for TPS62361B Processor Core Supply with I2C Compatible Interface and Remote Sense

This EVM demonstrates the Texas Instruments [TPS62360, TPS62361B, TPS62362, or TPS62365] Processor Supply with I2C Interface and Remote Sense. The TPS6236x are a family of high-frequency synchronous step down dc-dc converter optimized for battery-powered portable applications for a small solution size. With an input voltage range of 2.5V to 5.5V, common battery technologies are supported. These devices provides up to 3A peak load current (3.5A for the TPS62365), operating at 2.5MHz typical switching frequency

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00